This Application will be decommissioned as of January 7th 2025

LA9FK981 |
Schneider-Electric
 
LA9FK981 picture- web-product-data-sheet
LA9FK981
TeSys F - right-angled connector - short rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LC1F500
LR9F81
LR9F79
LR9F7.81
LR9F7.79
Connector type Short rear
Mounting location Back side
Height 35 mm
Width 30 mm
Depth 52 mm
Net weight 0.48 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.8 cm
Package 1 Width 6 cm
Package 1 Length 8.2 cm
Package 1 Weight 573 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months