This Application will be decommissioned as of January 7th 2025

LA9FL4F |
Schneider-Electric
 
LA9FL4F picture- web-product-data-sheet
LA9FL4F
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility CR1F
LC1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Bottom: LC1F115...LC1F150 3P or 4P
Bottom: CR1F150 3P or 4P
Top: LC1F630 3P or 4P
Top: LC1F800 3P
Top: CR1F630 3P or 4P
Net weight 0.94 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 7.5 cm
Package 1 Length 46 cm
Package 1 Weight 1.018 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months