This Application will be decommissioned as of January 7th 2025

LA9FL4G |
Schneider-Electric
 
LA9FL4G picture- web-product-data-sheet
LA9FL4G
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Bottom: LC1F185...LC1F225 3P or 4P
Bottom: CR1F185 3P or 4P
Top: LC1F630 3P or 4P
Top: LC1F800 3P
Top: CR1F630 3P or 4P
Net weight 0.95 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 7.0 cm
Package 1 Length 46.0 cm
Package 1 Weight 1.02 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months