This Application will be decommissioned as of January 7th 2025

LA9FL4H |
Schneider-Electric
 
LA9FL4H picture- web-product-data-sheet
LA9FL4H
TeSys F- mechanical interlock - for 2 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility CR1F
LC1F
Complementary
Mounting position 2 vertical
Mounting support Asymmetrical AM1-EC rail
Interlocked device Bottom: LC1F265...LC1F330 3P or 4P
Bottom: CR1F265 3P or 4P
Top: LC1F630 3P or 4P
Top: LC1F800 3P
Top: CR1F630 3P or 4P
Net weight 1.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 15.24 cm
Package 1 Length 49.02 cm
Package 1 Weight 1.23 kg
Offer Sustainability
SCIP Number F6573eab-eb64-4d1e-a78b-717f8d9d8373
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months