Schneider-Electric
 
LA9FL4J4H picture- web-product-data-sheet
LA9FL4J4H
TeSys F- mechanical interlock - for 3 vertical contactors
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Product compatibility LC1F
CR1F
Complementary
Mounting position 3 vertical
Interlocked device Bottom: LC1F265...LC1F330 3P or 4P
Bottom: CR1F265 3P or 4P
Middle: LC1F400 2P or 3P or 4P
Middle: CR1F400 3P or 4P
Top: LC1F630 3P or 4P
Top: LC1F800 3P
Top: CR1F630 3P or 4P
Net weight 1.832 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 24 cm
Package 1 Length 55 cm
Package 1 Weight 1.832 kg
Contractual warranty
Warranty 18 months