This Application will be decommissioned as of January 7th 2025

LA9FL601 |
Schneider-Electric
 
LA9FL601 picture- web-product-data-sheet
LA9FL601
TeSys F - link for star connection - for LC1F630/800
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Device short name LA9F
Product or component type Link for star connection
Accessory / separate part category Connection accessory
Poles description 3P
Range compatibility TeSys F
Product compatibility LC1F630
LC1F800
Complementary
Height 40 mm
Width 200 mm
Depth 8 mm
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 12.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 750 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months