Schneider-Electric
 
LA9LB321 picture- web-product-data-sheet
LA9LB321
Door interlock mechanism, Tesys Integral 18/32/63, black, for DE1LT615
Schneider Electric
Characteristics
Main
Range of product Integral 63
Integral 32
Integral 18
Device short name LA9
Product or component type Door interlock mechanism
Product compatibility DE1LT615
Complementary
Colour Black
Net weight 0.2 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 12.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 190 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months