Schneider-Electric
 
LA9P307 picture- web-product-data-sheet
LA9P307
Communication gateway, TeSys Ultra, 24VDC, Modbus/Profibus DP, female SUB-D 9 connector
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9
Product or component type Communication gateway
Product compatibility ATS48
Complementary
Bus type Modbus
Profibus DP
Connector type Female SUB-D 9
Maximum number of connections <= 15 Modbus slaves
[Us] rated supply voltage 24 V DC
Local signalling LED front panel
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 13.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 235.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 36
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.434 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product