This Application will be decommissioned as of January 7th 2025
LA9Z101 |
Back
LA9Z101
SUPPORT
Download LA9Z101 product datasheet
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
2 cm
Package 1 Width
4 cm
Package 1 Length
12.5 cm
Package 1 Weight
53 g