Schneider-Electric
 
LA9ZA32442 picture- web-product-data-sheet
LA9ZA32442
mounting plate LA9Z 1x3P 32A - 54x200x63mm for GV2LE/P/ME+LC1D
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Quantity per set Set of 4
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
TeSys GV2
TeSys D
Spacial
Product compatibility LC1D
GV2P
GV2LE
GV2ME
Poles description 3P
Permissible current 32 A
[Ui] rated insulation voltage 690 V
Cable cross section 6 mm² - AWG 10
Busbar pitch 60 mm
Width 54 mm
Height 200 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 18 cm
Package 1 Length 22 cm
Package 1 Weight 351 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 12.5 cm
Package 2 Width 18 cm
Package 2 Length 22 cm
Package 2 Weight 1.406 kg
Unit Type of Package 3 S03
Number of Units in Package 3 16
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.866 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins