Schneider-Electric
 
LA9ZA32600 picture- web-product-data-sheet
LA9ZA32600
Mounting plate, Linergy BZ, Adaptor for busbar system , 3P, 60 to 150A, 60mm
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Product compatibility PowerPact NH
Poles description 3P
Permissible current 60 A
150 A
Busbar pitch 60 mm
Width 104 mm
Height 190 mm
Depth 63 mm
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 11.000 cm
Package 1 Length 20.600 cm
Package 1 Weight 862.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.128 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins