Schneider-Electric
 
LA9ZA32622 picture- web-product-data-sheet
LA9ZA32622
PLATE GV2 25A 90X200 IEC/UL FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 2 ways
Quantity per set Set of 2
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
TeSys GV2
TeSys D
TeSys K
Spacial
Product compatibility LC1D
GV2LE
LC1K
LP4K
GV2P
GV2ME
Poles description 3P
Permissible current 25 A
[Ui] rated insulation voltage 690 V
Cable cross section 4 mm² - AWG 12
Busbar pitch 60 mm
Width 90 mm
Height 200 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.9 cm
Package 1 Width 12.5 cm
Package 1 Length 22.3 cm
Package 1 Weight 1.2 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 10.9 cm
Package 2 Width 12.5 cm
Package 2 Length 22.3 cm
Package 2 Weight 2.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration