Schneider-Electric
 
LA9ZA32625 picture- web-product-data-sheet
LA9ZA32625
PLATE GV3 63A 54X260 IEC/UL FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Quantity per set Set of 4
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
TeSys D
TeSys GV3
Spacial
Product compatibility LC1D40...65
GV3P
Poles description 3P
Permissible current 63 A
[Ui] rated insulation voltage 690 V
Cable cross section 10 mm² - AWG 8
Busbar pitch 60 mm
Width 54 mm
Height 260 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 19.000 cm
Package 1 Length 29.500 cm
Package 1 Weight 349.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 13.000 cm
Package 2 Width 19.000 cm
Package 2 Length 29.500 cm
Package 2 Weight 1.552 kg
Unit Type of Package 3 S04
Number of Units in Package 3 24
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.122 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins