Schneider-Electric
 
LA9ZA32626 picture- web-product-data-sheet
LA9ZA32626
PLATE GV3 63A 117X260 IEC/UL FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 2 ways
Quantity per set Set of 4
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
TeSys D
TeSys GV3
Spacial
Product compatibility LC1D40...65
GV3P
Poles description 3P
Permissible current 63 A
[Ui] rated insulation voltage 690 V
Cable cross section 10 mm² - AWG 8
Busbar pitch 60 mm
Width 117 mm
Height 260 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 19.000 cm
Package 1 Length 29.000 cm
Package 1 Weight 695.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 13.000 cm
Package 2 Width 19.000 cm
Package 2 Length 29.000 cm
Package 2 Weight 1.392 kg
Unit Type of Package 3 S03
Number of Units in Package 3 4
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.105 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration