Schneider-Electric
 
LA9ZX01243 picture- web-product-data-sheet
LA9ZX01243
Adaptors for busbar systems, Linergy BZ, Connectors Plate 3P, 120mm2, IEC/Ul For 60 Interaxis Busbar
Schneider Electric
Characteristics
Main
Device short name LA9Z
Product or component type Connection kit
Quantity per set Set of 1
Complementary
Poles description 3P
Provided equipment Mounting plate
Cover
[Ie] rated operational current 440 A
[Ui] rated insulation voltage 690 V
Mounting mode Rail
Cable cross section 35…120 mm²
Busbar pitch 60 mm
Width 70 mm
Height 200 mm
Depth 80 mm
Colour Grey
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.300 cm
Package 1 Width 11.200 cm
Package 1 Length 20.500 cm
Package 1 Weight 534.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.780 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 38.996 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration