Schneider-Electric
 
LA9ZX01245 picture- web-product-data-sheet
LA9ZX01245
Busbar cover, Linergy BZ, 1M Busbar Cover 10mm, IP20, Set of 10
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type Busbar cover
Device short name LA9Z
Quantity per set Set of 10
Complementary
Product compatibility PowerPact H-Frame
PowerPact J-Frame
PowerPact L-Frame
Length 1 m
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.000 cm
Package 1 Length 111.000 cm
Package 1 Weight 106.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 12.000 cm
Package 2 Length 111.000 cm
Package 2 Weight 1.062 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 135.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 46.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No