Schneider-Electric
 
LA9ZX01285 picture- web-product-data-sheet
LA9ZX01285
Terminal block, Linergy BZ, 270A, 1P, 4 to 35 mm2 for 5mm Busbar, Set of 50
Schneider Electric
Characteristics
Main
Device short name LA9Z
Product or component type Terminal block
Quantity per set Set of 50
Complementary
[Ie] rated operational current 270 A
[Ui] rated insulation voltage 690 V
Mounting mode Rail
Cable cross section 4…35 mm²
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 7.3 cm
Package 1 Length 23.0 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 10.0 cm
Package 2 Width 7.3 cm
Package 2 Length 23.0 cm
Package 2 Weight 2.3 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration