Schneider-Electric
 
LA9ZX01287 picture- web-product-data-sheet
LA9ZX01287
Terminal block, Linergy BZ, 400A, 1P, 16 to 70 mm2 for 5mm Busbar, Set of 25
Schneider Electric
Characteristics
Main
Device short name LA9Z
Product or component type Terminal block
Quantity per set Set of 25
Complementary
[Ie] rated operational current 400 A
[Ui] rated insulation voltage 690 V
Mounting mode Rail
Cable cross section 16…70 mm²
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 12.500 cm
Package 1 Length 14.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 7.500 cm
Package 2 Width 12.500 cm
Package 2 Length 14.000 cm
Package 2 Weight 1.795 kg
Unit Type of Package 3 S03
Number of Units in Package 3 150
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration