Schneider-Electric
 
LA9ZX01413 picture- web-product-data-sheet
LA9ZX01413
Terminal cover, Linergy BZ, 3P Cover for Connectors Up To 70mm2
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type Terminal cover
Device short name LA9Z
Quantity per set Set of 10
Complementary
Product compatibility PowerPact J-Frame
PowerPact H-Frame
PowerPact L-Frame
Terminal block
Poles description 3P
[Ui] rated insulation voltage 690 V
Mounting mode Rail
Width 84 mm
Height 200 mm
Depth 55 mm
Colour Grey
Environment
IP degree of protection IPxx B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.8 cm
Package 1 Width 26.0 cm
Package 1 Length 30.8 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.8 cm
Package 2 Width 26.0 cm
Package 2 Length 30.8 cm
Package 2 Weight 15.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No