Schneider-Electric
 
LA9ZX01485 picture- web-product-data-sheet
LA9ZX01485
SUPPORT 4P FOR 60 INTERAXIS BUSBAR IEC
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type Busbar support
Device short name LA9Z
Quantity per set Set of 10
Complementary
Range compatibility TeSys
Poles description 4P
Permissible current 200 A - busbar cross section: 12 x 5 mm
250 A - busbar cross section: 15 x 5 mm
320 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 25 x 5 mm
450 A - busbar cross section: 30 x 5 mm
360 A - busbar cross section: 12 x 10 mm
520 A - busbar cross section: 20 x 10 mm
630 A - busbar cross section: 30 x 10 mm
[Ui] rated insulation voltage 690 V conforming to IEC 60947-1
690 V conforming to NF C 20-040
Distance between supports 570 mm
Busbar pitch 60 mm
Colour Grey
Environment
IP degree of protection IP20 with protective cover
Temperature resistance 125 °C
Standards UL 508
IEC 61439-2
Product certifications IEC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 24.500 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.000 cm
Package 2 Width 16.000 cm
Package 2 Length 29.000 cm
Package 2 Weight 2.366 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.251 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration