Schneider-Electric
 
LA9ZX01508 picture- web-product-data-sheet
LA9ZX01508
Busbar support, Linergy BZ, Support 3P for 60 Interaxis Busbar UL
Schneider Electric
Characteristics
Main
Range Linergy
Product name BW
Product or component type Busbar support
Device short name LA9Z
Quantity per set Set of 10
Complementary
Range compatibility TeSys
Poles description 3P
Permissible current 630 A - busbar cross section: 30 x 10 mm
150 A - busbar cross section: 12 x 5 mm
362 A - busbar cross section: 20 x 5 mm
500 A - busbar cross section: 30 x 5 mm
300 A - busbar cross section: 12 x 10 mm
564 A - busbar cross section: 20 x 10 mm
[Ui] rated insulation voltage 690 V conforming to IEC 60947-1
690 V conforming to NF C 20-040
Distance between supports 400 mm busbar 12 mm height
800 mm busbar 20 mm height
800 mm busbar 30 mm height
Busbar pitch 60 mm
Colour Grey
Environment
IP degree of protection IP20 with protective cover
Temperature resistance 125 °C
Standards IEC 61439-2
UL 508
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.3 cm
Package 1 Width 11.2 cm
Package 1 Length 20.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.3 cm
Package 2 Width 11.2 cm
Package 2 Length 20.5 cm
Package 2 Weight 1.5 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.05 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration