Schneider-Electric
 
LA9ZX01515 picture- web-product-data-sheet
LA9ZX01515
Plate, Linergy BZ, Base Plate 240X700mm, UL for 60 Interaxis 3P Busbar
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type Plate
Device short name LA9Z
Quantity per set Set of 2
Complementary
Product compatibility PowerPact H-Frame
PowerPact L-Frame
PowerPact J-Frame
Poles description 3P
Height 240 mm
Length 700 mm
Environment
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 24.000 cm
Package 1 Length 70.000 cm
Package 1 Weight 374.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 1.000 cm
Package 2 Width 24.500 cm
Package 2 Length 71.000 cm
Package 2 Weight 749.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 72.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration