Schneider-Electric
 
LA9ZX01563 picture- web-product-data-sheet
LA9ZX01563
Connection module, Linergy BZ, Spring terminal connection + cover, for busbars of 12 x 5mm to 30 x 10mm
Schneider Electric
Characteristics
Main
Device short name LA9Z
Product or component type Distribution block
Quantity per set Set of 8
Complementary
Poles description 3P
[Ie] rated operational current 63 A
[Ui] rated insulation voltage 690 V
Mounting mode Rail
Cable cross section 1.5…16 mm²
Busbar pitch 60 mm
Width 20 mm
Height 200 mm
Depth 89 mm
Colour Grey
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 147.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 10.000 cm
Package 2 Width 18.000 cm
Package 2 Length 20.500 cm
Package 2 Weight 1.260 kg
Unit Type of Package 3 S03
Number of Units in Package 3 32
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.395 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No