Schneider-Electric
 
LA9ZX01573 picture- web-product-data-sheet
LA9ZX01573
End cover, Linergy BZ, Busbar Support 3P End Covers for 60 Busbar Interaxis
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type End cover
Device short name LA9Z
Quantity per set Set of 10
Complementary
Product compatibility PowerPact J-Frame
PowerPact H-Frame
Busbar support
PowerPact L-Frame
Poles description 3P
Provided equipment 5 x left cover
5 x right cover
Mounting mode Clip-on
Colour Grey
Environment
Product certifications IEC
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 5.0 cm
Package 1 Length 17.8 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 6.5 cm
Package 2 Length 18.3 cm
Package 2 Weight 200.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.578 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration