This Application will be decommissioned as of January 7th 2025

LAD21 |
Schneider-Electric
 
LAD21 picture- web-product-data-sheet
LAD21
sheet of labels - blank - 8 x 33 mm - for TeSys Deca
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Sheet of 64 blank legends
Accessory / separate part category Marking accessory
Product compatibility 3 poles LC1D80...D115
TeSys D control relays
LADN
LA6DK
Quantity per set Set of 10
Complementary
Height 33 mm
Width 8 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.4 cm
Package 2 Width 23.2 cm
Package 2 Length 33.2 cm
Package 2 Weight 201.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.495 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months