This Application will be decommissioned as of January 7th 2025

LAD23 |
Schneider-Electric
 
LAD23 picture- web-product-data-sheet
LAD23
sheet of labels - for engraving - 8 x 33 - for TeSys Deca
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Sheet of 64 blank legends
Accessory / separate part category Marking accessory
Product compatibility LA6DK
3 poles LC1D80...D115
LAD
Quantity per set Set of 10
Complementary
Height 33 mm
Width 8 mm
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 20 cm
Package 1 Length 30 cm
Package 1 Weight 54 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months