This Application will be decommissioned as of January 7th 2025

LAD24 |
Schneider-Electric
 
LAD24 picture- web-product-data-sheet
LAD24
sheet of labels - for engraving - 8 x 12 mm - for TeSys Deca
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Sheet of 440 blank legends
Accessory / separate part category Marking accessory
Product compatibility TeSys D control relays
TeSys D contactor
Quantity per set Set of 35
Complementary
Height 12 mm
Width 8 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 20 cm
Package 1 Length 30 cm
Package 1 Weight 56 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months