Schneider-Electric
 
LAD4BBVU picture- web-product-data-sheet
LAD4BBVU
Contactor cabling accessory IEC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Retrofit coil with coil suppression
Accessory / separate part category Connection accessory
Product compatibility LC1D09...D38
Complementary
[Ue] rated operational voltage 110...250 V AC
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.000 cm
Package 1 Length 3.600 cm
Package 1 Weight 43.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.570 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months