This Application will be decommissioned as of January 7th 2025

LAD4TS |
Schneider-Electric
 
LAD4TS picture- web-product-data-sheet
LAD4TS
TeSys Deca, suppressor module, bidirectional peak limiting diode, 72 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD4
Product or component type Suppressor module
Product compatibility 3P LC1D09...D38
4P LC1DT20...DT40
4P LC1D098...D258
CAD32, CAD50
Complementary
Mounting location Side
Mounting mode By clips
Suppressor technology Bidirectional peak limiting diode
[Uc] control circuit voltage 72 V AC
Maximum peak voltage 2 Uc
Net weight 0.012 kg
Environment
Standards IEC 60947-5-1
EN 60947-5-1
CSA C22.2 No 60947-5-1
UL 60947-5-1
GB/T 14048.5
Product certifications UL
CSA
IP degree of protection IP2X conforming to IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 10.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 858.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 86.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months