Schneider-Electric
 
LAD703N picture- web-product-data-sheet
LAD703N
TeSys D thermal overload relays - remote electrical stop - 415...440V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Electrical remote stop
Device short name LAD
Accessory / separate part category Electrical accessory
Product compatibility LRD313...LRD365
LRD01...35
LR3D01...D35
LR3D313...LR3D365
[Uc] control circuit voltage 415/440 V AC 50/60 Hz
Complementary
Maximum inrush power in VA 100 VA
Net weight 0.09 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 105 g
Package 1 Height 5.1 cm
Package 1 width 4.9 cm
Package 1 Length 4.9 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months