Schneider-Electric
 
LAD96580 picture- web-product-data-sheet
LAD96580
Protective cover for connectors for lug type terminals, TeSys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Protective cover for connector
Accessory / separate part category Installation accessory
Poles description 4P
Product compatibility LC1DT60A...DT80A
Complementary
Net weight 0.027 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.063 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months