Schneider-Electric
 
LAD96595 picture- web-product-data-sheet
LAD96595
TeSys Deca - EverLink terminal block - 3P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Cable connector
Accessory / separate part category Connection accessory
Poles description 3P
Complementary
[Ie] rated operational current 3.5 A
50 A
7 A
80 A
2 A
13 A
25 A
115 A
Connections - terminals EverLink BTR screw connectors
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 24.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 190.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product