Relay type
|
Electromechanical
|
[Ue] rated operational voltage
|
690 V
|
Network frequency
|
50/60 Hz
|
[In] rated current
|
18 A per starter
60 A for power circuit conforming to IEC 60439-1
60 A per sub-base conforming to IEC 60439-1
|
Maximum permissible voltage
|
30 V DC for control relay
|
Operating rate in Hz
|
10 Hz no load for control relay
0.5 Hz at Ie for control relay
|
[Uc] control circuit voltage
|
24 V DC
|
Connections - terminals
|
Control circuit: spring terminal 2 cable(s) 1.5 mm² flexible with cable end
Control circuit: spring terminal 2 cable(s) 2.5 mm² flexible
Control circuit: spring terminal 2 cable(s) 2.5 mm² solid
Power circuit: spring terminal 3 cable(s) 16 mm² flexible with cable end
Power circuit: spring terminal 3 cable(s) 25 mm² flexible
Power circuit: spring terminal 3 cable(s) 25 mm² solid
|
[Ui] rated insulation voltage
|
750 V
|
[Ics] rated service breaking capacity
|
50 kA at 415 V conforming to IEC 60439-1
|
[Icw] rated short-time withstand current
|
9.1 kA for 70 ms conforming to IEC 60439-1
|
[Uimp] rated impulse withstand voltage
|
6 kV for power circuit
2.5 kV for relay
|
Supply maximum power
|
0.36 W
|
Derating factor
|
20 % of Imax GV2 circuit breaker 60 °C
|
Activation threshold
|
19.2 V DC at 40 °C for control relay
|
Drop-out voltage
|
2.4 V DC at 20 °C for control relay
|
Drop-out current
|
1 mA at 20 °C for control relay
|
Maximum switching voltage
|
250 V AC 50/60 Hz conforming to output control relay
130 V DC conforming to output control relay
|
Operating time
|
10 ms between energisation of coil and closing of NC contact for control relay
5 ms between de-energisation of coil and closing of NC contact for control relay
|
Mechanical durability
|
20000000 cycles for control relay
|
Mounting mode
|
Fixed
|
Mounting support
|
2 x 35 mm symmetrical DIN rail
Mounting plate
|
Minimum clearance distance
|
30 mm
|
Net weight
|
0.15 kg
|
Immunity to microbreaks
|
5 ms
|
Pollution degree
|
3
|
Standards
|
IEC 60439-1
|
Product certifications
|
UL
CSA
|
IP degree of protection
|
IP40
|
Environmental characteristic
|
Dielectric withstand (AC 50/60 Hz during 1 minute for control relay) : 1000 V
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test: , 3, conforming to IEC 61000-4-2
Fast transients immunity test: , 3, conforming to IEC 61000-4-4
Immunity to radiated fields: (26...1000 MHz), 10 V/m, conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test: (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6
Surge immunity test: (8...20 µs in differential mode), 0.6 kV, conforming to IEC 61000-4-5
Surge immunity test: (1.2...50 µs in common mode), 2 kV, conforming to IEC 61000-4-5
|
Climatic withstand
|
Resistance to incandescent wire: 960 °C conforming to IEC 60695-2-1
|
Mechanical robustness
|
Shocks 11 ms half sine wave acceleration (15 gn) conforming to IEC 60068-2-27
Vibrations 3...100 Hz (0.7 gn) conforming to BV
Vibrations 3...100 Hz (0.7 gn) conforming to IEC 60068-2-6
Vibrations 3...100 Hz (0.7 gn) conforming to LR
Vibrations 2...100 Hz (4 gn) conforming to BV
Vibrations 2...100 Hz (4 gn) conforming to IEC 60068-2-6
Vibrations 2...100 Hz (4 gn) conforming to LR
|
Ambient air temperature for operation
|
-5…40 °C wall mounted
-5…60 °C floor mounting
|
Ambient air temperature for storage
|
-40…70 °C
|