|
|
|
LAD9AP3D1
TeSys D LAD9 control connection module for direct motor starter GV2ME-GV3P
|
|
|
|
|
End of Commercialization DEC 09, 2020
|
|
|
|
|
Main
Range of product
|
TeSys D
|
Product or component type
|
Control connection module
|
Device short name
|
LAD9
|
Product compatibility
|
GV2ME direct on line
GV3P direct on line
|
Complementary
[Ue] rated operational voltage
|
690 V
|
Network frequency
|
50/60 Hz
|
[In] rated current
|
18 A per starter
60 A for power circuit conforming to IEC 60439-1
60 A per sub-base conforming to IEC 60439-1
|
Connections - terminals
|
Control circuit: spring terminal 2 cable(s) 1.5 mm² flexible with cable end
Control circuit: spring terminal 2 cable(s) 2.5 mm² flexible
Control circuit: spring terminal 2 cable(s) 2.5 mm² solid
Power circuit: spring terminal 3 cable(s) 16 mm² flexible with cable end
Power circuit: spring terminal 3 cable(s) 25 mm² flexible
Power circuit: spring terminal 3 cable(s) 25 mm² solid
|
[Ui] rated insulation voltage
|
750 V
|
[Ics] rated service breaking capacity
|
50 kA at 415 V conforming to IEC 60439-1
|
[Icw] rated short-time withstand current
|
9.1 kA for 70 ms conforming to IEC 60439-1
|
[Uimp] rated impulse withstand voltage
|
6 kV for power circuit
|
Supply maximum power
|
0.36 W
|
Derating factor
|
20 % of Imax GV2 circuit breaker 60 °C
|
Mounting mode
|
Fixed
|
Mounting support
|
Mounting plate
2 x 35 mm symmetrical DIN rail
|
Minimum clearance distance
|
30 mm
|
Environment
Pollution degree
|
3
|
Standards
|
IEC 60439-1
|
Product certifications
|
UL
CSA
|
IP degree of protection
|
IP40
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test: , 3, conforming to IEC 61000-4-2
Fast transients immunity test: , 3, conforming to IEC 61000-4-4
Immunity to radiated fields: (26...1000 MHz), 10 V/m, conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test: (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6
Surge immunity test: (8...20 µs in differential mode), 0.6 kV, conforming to IEC 61000-4-5
Surge immunity test: (1.2...50 µs in common mode), 2 kV, conforming to IEC 61000-4-5
|
Climatic withstand
|
Resistance to incandescent wire: 960 °C conforming to IEC 60695-2-1
|
Mechanical robustness
|
Shocks 11 ms half sine wave acceleration (15 gn) conforming to IEC 60068-2-27
Vibrations 3...100 Hz (0.7 gn) conforming to BV
Vibrations 3...100 Hz (0.7 gn) conforming to IEC 60068-2-6
Vibrations 3...100 Hz (0.7 gn) conforming to LR
Vibrations 2...100 Hz (4 gn) conforming to BV
Vibrations 2...100 Hz (4 gn) conforming to IEC 60068-2-6
Vibrations 2...100 Hz (4 gn) conforming to LR
|
Ambient air temperature for operation
|
-5…40 °C wall mounted
-5…60 °C floor mounting
|
Ambient air temperature for storage
|
-40…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
6 cm
|
Package 1 Length
|
11.3 cm
|
Package 1 Weight
|
95 g
|
Offer Sustainability
Contractual warranty
|
|