This Application will be decommissioned as of January 7th 2025

LAD9BB18 |
Schneider-Electric
 
LAD9BB18 picture- web-product-data-sheet
LAD9BB18
TeSys Deca, mounting plate DC S1
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD
Product or component type Mounting plate
Accessory / separate part category Mounting accessory
Range compatibility TeSys TeSys D contactor
Complementary
Mounting plate description Pre-punched
Height 80 mm
Width 45 mm
Depth 18.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.245 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No