Schneider-Electric
 
LAD9DL3 picture- web-product-data-sheet
LAD9DL3
TeSys Deca - suppressor cover for contactor
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LAD9
Product or component type Protective cover
Accessory / separate part category Installation accessory
Product compatibility LC1D40A...D65A
Complementary
Height 100 mm
Width 70 mm
Depth 20 mm
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 2 cm
Package 1 Length 5 cm
Package 1 Weight 5 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile