Schneider-Electric
LADN226G
TeSys D - auxiliary contact block - 2 NO + 2 NC - lugs-ring terminals - EN 50012
Schneider Electric
Main
Range of product TeSys D
TeSys F
Range TeSys
Device short name LADN
Product or component type Auxiliary contact block
Range compatibility TeSys D LC1D contactor
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 2 NC
Connections - terminals Lugs-ring terminals
Complementary
Mounting location Front
[Ui] rated insulation voltage 600 V - certifications UL
690 V conforming to IEC 60947-5-1
600 V - certifications CSA
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A rating according to operational current for Ue <= 690 V
Associated fuse rating 10 A gG conforming to IEC 60947-5-1
Mechanical durability 3 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Overlap time 1.5 ms
Insulation resistance > 10 MOhm
Environment
Environmental characteristic Normal environment
Standards EN 50012
BS 4794
IEC 60947-5-1
EN 60947-5-1
NF C 63-140
VDE 0660
Product certifications CSA
UL
IP degree of protection IP2x conforming to VDE 0660
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Contractual warranty
Warranty 18 months