This Application will be decommissioned as of January 7th 2025

LAEX1N5 |
Schneider-Electric
 
LAEX1N5 picture- web-product-data-sheet
LAEX1N5
Contactor coil,Easy TeSys Control,415V AC,50Hz,spare part for LC1E06...E18
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E06...E18
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 415 V AC 50 Hz
Average resistance 2610 Ohm at 20 °C
Inductance of closed circuit 96.1 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 95 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 8.5 VA 50 Hz cos phi 0.3 (at 20 °C)
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.056 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 6.5 cm
Package 1 Length 8 cm
Package 1 Weight 84 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months