|
|
|
LAEX1Q5
Contactor coil,Easy TeSys Control,380V AC,50Hz,spare part for LC1E06...E18
|
|
|
Main
Range
|
Easy TeSys
|
Range of product
|
Easy TeSys Control
|
Product or component type
|
Contactor coil
|
Device short name
|
LAEX
|
Product compatibility
|
LC1E06...E18
|
Control circuit type
|
AC at 50 Hz standard
|
[Uc] control circuit voltage
|
380 V AC 50 Hz
|
Average resistance
|
2250 Ohm at 20 °C
|
Inductance of closed circuit
|
80.56 H
|
Complementary
Control circuit voltage limits
|
Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
|
Inrush power in VA
|
95 VA 50 Hz cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
8.5 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Environment
Ambient air temperature for operation
|
-5…55 °C
|
Net weight
|
0.056 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
|
|