Schneider-Electric
 
LAEX2F5 picture- web-product-data-sheet
LAEX2F5
Contactor coil,Easy TeSys Control,110V AC,50Hz,spare part for LC1E32...E38
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E32...E38
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 110 V AC 50 Hz
Average resistance 124 Ohm at 20 °C
Inductance of closed circuit 4.41 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 70 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7 VA 50 Hz cos phi 0.3 (at 20 °C)
Environment
Ambient air temperature for operation -5…55 °C
Product weight 0.073 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 6.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.857 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 896
Package 3 Height 70.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 86.608 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months