Schneider-Electric
 
LAEX2Q5 picture- web-product-data-sheet
LAEX2Q5
Contactor coil,Easy TeSys Control,380V AC,50Hz,spare part for LC1E32...E38
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E32...E38
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 380 V AC 50 Hz
Average resistance 1550 Ohm at 20 °C
Inductance of closed circuit 52.6 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 70 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7 VA 50 Hz cos phi 0.3 (at 20 °C)
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.073 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months