Schneider-Electric
 
LAEX3F5 picture- web-product-data-sheet
LAEX3F5
Contactor coil,Easy TeSys Control,110V AC,50Hz,spare part for LC1E40...E65
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E40...E65
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 110 V AC 50 Hz
Average resistance 42.3 Ohm at 20 °C
Inductance of closed circuit 2.51 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <60 °C)
Inrush power in VA 160 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 15 VA 50 Hz cos phi 0.3 (at 20 °C)
Environment
Ambient air temperature for operation -5…60 °C
Product weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 8.6 cm
Package 1 Length 11.4 cm
Package 1 Weight 158.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.721 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 432
Package 3 Height 70.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 63.12 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months