|
|
|
LAEX4B5
Contactor coil,Easy TeSys Control,24V AC,50Hz,spare part for LC1E80...E95
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Range
|
Easy TeSys
|
Range of product
|
Easy TeSys Control
|
Product or component type
|
Contactor coil
|
Device short name
|
LAEX
|
Product compatibility
|
LC1E80...E95
|
Control circuit type
|
AC at 50 Hz standard
|
[Uc] control circuit voltage
|
24 V AC 50 Hz
|
Average resistance
|
1.4 Ohm at 20 °C
|
Inductance of closed circuit
|
0.09 H
|
Complementary
Control circuit voltage limits
|
Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
|
Inrush power in VA
|
200 VA 50 Hz cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
20 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Environment
Ambient air temperature for operation
|
-5…55 °C
|
Net weight
|
0.145 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|