Schneider-Electric
 
LAEX5B5 picture- web-product-data-sheet
LAEX5B5
Contactor coil,Easy TeSys Control,24V AC,50Hz,spare part for LC1E120...E160
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E120...E160
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 24 V AC 50 Hz
Average resistance 1.24 Ohm at 20 °C
Inductance of closed circuit 0.09 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 300 VA 50 Hz cos phi 0.8 (at 20 °C)
Hold-in power consumption in VA 22 VA 50 Hz cos phi 0.8 (at 20 °C)
Environment
Ambient air temperature for operation -5…55 °C
Product weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.5 cm
Package 1 Length 17 cm
Package 1 Weight 271 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.512 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 128
Package 3 Height 70 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 46.704 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months