Schneider-Electric
 
LAEX5E5 picture- web-product-data-sheet
LAEX5E5
Contactor coil,Easy TeSys Control,48V AC,50Hz,spare part for LC1E120...E160
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E120...E160
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 48 V AC 50 Hz
Average resistance 4.51 Ohm at 20 °C
Inductance of closed circuit 0.36 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 300 VA 50 Hz cos phi 0.8 (at 20 °C)
Hold-in power consumption in VA 22 VA 50 Hz cos phi 0.8 (at 20 °C)
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.2 cm
Package 1 Length 16.6 cm
Package 1 Weight 287 g
Contractual warranty
Warranty 18 months