Schneider-Electric
 
LAEX6B5 picture- web-product-data-sheet
LAEX6B5
Contactor coil,Easy TeSys Control,24V AC,50Hz,spare part for LC1E200...E250
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E200...E250
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 24 V AC 50 Hz
Average resistance 0.18 Ohm at 20 °C
Inductance of closed circuit 0.03 H
Operating time 20...35 ms closing
7...15 ms opening
Complementary
Inrush power in VA 805 VA 50 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.51 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months