This Application will be decommissioned as of January 7th 2025

LAEX6N5 |
Schneider-Electric
 
LAEX6N5 picture- web-product-data-sheet
LAEX6N5
Contactor coil,Easy TeSys Control,415V AC,50Hz,spare part for LC1E200...E250
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E200...E250
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 415 V AC 50 Hz
Average resistance 62.3 Ohm at 20 °C
Inductance of closed circuit 9.1 H
Operating time 20...35 ms closing
7...15 ms opening
Complementary
Inrush power in VA 805 VA 50 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.51 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.9 cm
Package 1 Length 15.6 cm
Package 1 Weight 504 g
Offer Sustainability
SCIP Number 0d6361b3-8891-46ad-8442-1d1662b85b3e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months