Schneider-Electric
 
LAEX7E5 picture- web-product-data-sheet
LAEX7E5
Contactor coil,Easy TeSys Control,48V AC,50Hz,spare part for LC1E300
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E300
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 48 V AC 50 Hz
Average resistance 67 Ohm at 20 °C
Operating time 40...65 ms closing
100...170 ms opening
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Inrush power in VA 650 VA 50 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 8 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.77 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months