Schneider-Electric
 
LAEX7N5 picture- web-product-data-sheet
LAEX7N5
Contactor coil,Easy TeSys Control,415V AC,50Hz,spare part for LC1E300
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor coil
Device short name LAEX
Product compatibility LC1E300
Control circuit type AC at 50 Hz standard
[Uc] control circuit voltage 415 V AC 50 Hz
Average resistance 4631 Ohm at 20 °C
Operating time 40...65 ms closing
100...170 ms opening
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Inrush power in VA 650 VA 50 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 8 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.77 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
SCIP Number 0d6361b3-8891-46ad-8442-1d1662b85b3e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months