This Application will be decommissioned as of January 7th 2025

LB1LD03M61 |
Schneider-Electric
LB1LD03M61 picture- web-product-data-sheet
LB1LD03M61
Protection module, TeSys integral 63, 3P, AC-43, 45 to 63A, 690VAC, thermal-magnetic
Schneider Electric
TODAY
DEC 23, 2024
End of Commercialization
SEP 22, 2023
Main
Range TeSys
Device short name LB1LD
Range compatibility TeSys TeSys Integral contactor breaker
Product or component type Protection module
Poles description 3P
Utilisation category AC-43
[Ue] rated operational voltage 690 V AC
Thermal protection adjustment range 45…63 A
Magnetic tripping current 380…760 A
Trip unit technology Thermal-magnetic
Protection type Phase imbalance
Thermal overload class Class 20
Complementary
Motor power kW 15 kW at 220...240 V AC 50/60 Hz
33 kW at 400...415 V AC 50/60 Hz
33 kW at 440 V AC 50/60 Hz
40 kW at 480...525 V AC 50/60 Hz
55 kW at 600...690 V AC 50/60 Hz
Net weight 0.78 kg
Environment
Standards NF C 63-650
Protective treatment TH
IP degree of protection IP20 B conforming to IEC 60144
IP20 B conforming to IEC 60529
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 12.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 1.02 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.732 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months